KIL_F_MC19
* Representative image
KIL_F_MC19
play
45 & 90 Degree Cable Glands

MC19C - MC Series - Aluminum Cable Connector 1/2" NPT 90° Bend

Brand:

Killark

Catalog ID:

MC19C

MC Series - Aluminum Cable Connector 1/2" NPT 90° Bend

  • 360° armor grouding spring is resuable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous areas
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Patent pending combination union elbow that allows proper 360° alignment where space is limited
  • Compact 90° bend for optimized wiring configurations
  • Armor is terminated prior to bend allowing for minimal bending radius

MC aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable. Rated for indoor and outdoor use and allows for a 45 and 90 degree bend where space is limited.

Product details

General

Catalog Number

MC19C

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC

Style

90 Degree

Type

Cable Gland

UPC

783936154183

Dimensions

Hub Size

1/2"

Conductor Related

Cable Range

.60 - .82 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Zone 20

IP Rating

IP66

Nema Rating

3, 4, 4X