KIL_F_MC14_Assembled
* Representative image
KIL_F_MC14_Assembled
play
45 & 90 Degree Cable Glands

MC24C - MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend

Brand:

Killark

Catalog ID:

MC24C

MC Series - Aluminum Cable Connector 3/4" NPT 45° Bend

  • 360° armor grouding spring is resuable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous areas
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Patent pending combination union elbow that allows proper 360° alignment where space is limited
  • Compact 45° bend for optimized wiring configurations
  • Armor is terminated prior to bend allowing for minimal bending radius

MC aluminum cable connector series is designed for use with jacketed interlock, continuously corrugated and welded armor cable. Rated for indoor and outdoor use and allows for a 45 and 90 degree bend where space is limited.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC

Style

45 Degree

Type

Cable Gland

UPC

783936154572

Dimensions

Hub Size

3/4"

Conductor Related

Cable Range

.73 - 1.03 in

Certifications And Compliance

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Zone 20

IP Rating

IP66

Nema Rating

3, 4, 4X