KIL_F_MC2X_left angled
KIL_F_MC2X_left angled
play
MC2X Product Video
KIL_F_MC2X_Pouring_Seal_with_Hawke_Express
KIL_F_MC2X_Exploded_View

MC2X9 - MC2X Series - Aluminum Cable Connector 3-1/2" NPT Resin Barrier

Brand:

Killark

Catalog ID:

MC2X9

MC2X Series - Aluminum Cable Connector 3-1/2" NPT Resin Barrier

  • Red anodized back-nut with hand grip tightening mechanism for ease of installation
  • 360° stainless steel reusable ground spring
  • Allows for Hawke Express & CELOX 's self-mixing two part epoxy resin for fast curing barrier seal to reduce cable installation time
  • Patent pending damming solution for superior barrier seal
  • Copper-free aluminum construction for harsh and corrosive atmospheres
  • New design allows for Type 3, 4X, 6 ratings along with IP66 and IPx8 protection
  • For use with armored and unarmored cable types
  • Traditional hand-mix putty epoxy comes standard

The new MC2X series is designed exclusively for jacketed interlocked, continuously corrugated welded armor and unarmored cable and acts as barrier for hazardous locations. This series now offers a simple to use Hawke Express and CELOX resin compound to provide a fast curing barrier. It prevents the spread of explosive gases and flame propagation. This series is equipped with a 360° armor grounding spring that is reusable. Robust threads and world class seal enables easy installation with minimal torque required. It is made from strong copper-free aluminum for caustic environments and is rated for Type 4X, 6 and IP66 and IPX8 protection for various harsh & hazardous environments.

Product details

General

Catalog Number

MC2X9

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC2X

Type

Cable Gland

UPC

783936179858

Dimensions

Hub Size

3-1/2"

Conductor Related

Cable Range

2.77 - 3.46 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads