Hawke Cable Glands for Hazardous Areas
* Representative image
Hawke Cable Glands for Hazardous Areas
Discontinued

MCX1B - MCX Series - Aluminum Cable Connector 1/2" NPT Barrier Slim

Brand:

Killark

Catalog ID:

MCX1B

MCX Series - Aluminum Cable Connector 1/2" NPT Barrier Slim

  • 360° armor grounding spring is reusable
  • Roubust threads and world class seal enables easy installation with minimal torque required
  • Provides a barrier seal between the individual insulated cores within the cable and prevents entry of the pro-ducts of an explosion into the cable
  • Assembly of the cable gland compresses and distributes the compound evenly to create a barrier seal at the point of entry into the enclosure
  • Provides cable retention and a low smoke and fume, zero halogen seal onto the cables outer sheath
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Copper free aluminum construction for harsh, corrosive and hazardous duty
  • Back nut is RED to indicate HAZARDOUS area product

MCX aluminum cable connectors series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. Install where it is essential to provide positive grounding to the cable with a complete gas block/explosion proof seal. Also for a Type 3,4X connection

Product details

General

Catalog Number

MCX1B

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MCX

Style

Straight

Type

Cable Gland

UPC

783936154237

Dimensions

Hub Size

1/2"

Conductor Related

Cable Range

.51 - .63 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Zone 20

IP Rating

IP66

Nema Rating

3, 4, 4X

Logistics

Carton Quantity

10