KIL_E_7996-1
* Representative image
KIL_E_7996-1

Mounting Pan, 6061 Aluminum, for use in EXB-1616 Bolted Enclosure

Brand:

Killark

Catalog ID:

7995-1

Mounting Pan, 6061 Aluminum, for use in EXB-1616 Bolted Enclosure

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

Product details

General

Application

  • For use with EXB and EXBLT Series enclosures.

Catalog Number

7995-1

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB

Type

Mounting Pan

UPC

783936982441

Dimensions

Dimensions

14 in x 14 in x 0.125 in

Gross Weight with Packaging

3

Height

0.125 in

Length

14 in

Width

14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications