KIL_L_NEBS_C2D1
* Representative image
KIL_L_NEBS_C2D1

NEBS12-FP-06L - NEBS Series 12 Watt Capacity Food Processing Rated Emergency Light Unit With 6 Watt Heads

Brand:

Killark

Catalog ID:

NEBS12-FP-06L

NEBS Series 12 Watt Capacity Food Processing Rated Emergency Light Unit With 6 Watt Heads

  • Provides the same level of lumen output with no light degradation for the full 90 minutes of battery discharge.
  • Flame-rated, UV stable thermoplastic housing which is fully gasketed and corrosion resistant with a gray finish.
  • LED based lamp-heads are made of high strength die-cast aluminum with a polycarbonate lens.
  • Includes microcontroller based 3-stage charger and Lithium Iron Phosphate(LiFePO4) battery.
  • Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall.
  • Provides bright and uniform illumination and is specifically designed for higher mounting heights above 9’.

The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Light Source
LED
Lumen Range
0-2,000 lm
Series
NEBS
UPC
783936144023

Dimensions

Weight
7.7 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
85.6
Voltage Rating
120-277 VAC
Wattage
12 W

Certifications And Compliance

IP Rating
IP66
Nema Rating
4, 4X