KIL_F_PF-16_Front
KIL_F_PF-16_Front

PF-16 - 16 OZ. Packing Fiber

$328.50 USD

Brand:

Killark

Catalog ID:

PF-16

16 OZ. Packing Fiber

  • Made from an environmentally safe, non-asbestos material.
  • Easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.
  • Sold in packages of 5 each.

Killark's packing fiber is made from an environmentally safe, non-asbestos material.

Product details

General

Application

  • It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.

Catalog Number

PF-16

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Fiber, Mineral Wool

Type

Packing Fiber

UPC

783936551166

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

1

Height

7.062 in

Length

10.12 in

Weight

1 lb

Width

4.68 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5