KIL_F_R-65_Isometric
* Representative image
KIL_F_R-65_Isometric

R-102 - 4" to 3/4" Reducing Bushing, Aluminum

Brand:

Killark

Catalog ID:

R-102

4" to 3/4" Reducing Bushing, Aluminum

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Application
To reduce the trade size of a taped hole or hub.
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
R
Type
Reducing Bushing
UPC
783936565262

Dimensions

Gross Weight with Packaging
2.34
Hub Size
4" to 3/4"