Image of SLBM-4 SLBM-4 - 2" LB Hub, Aluminum Service Conduit Body
* Representative image
Image of SLBM-4 SLBM-4 - 2" LB Hub, Aluminum Service Conduit Body

SLBM-4 - 2" LB Hub, Aluminum Service Conduit Body

Brand: Killark

Catalog ID: SLBM-4

2" LB Hub, Aluminum Service Conduit Body

  • Designed for easier wire pulling
  • Includes cover and gasket

Service conduit slanted design feature offers a great approach in feeding conductors. This series is available in copper-free aluminum, with superior corrosive protected electro-statically applied paint.

Product details

General

Application

Mogul fittings are normally used where the standard "O" Series conduit bodies do not offer a sufficient amount of wiring room. For right angle bends where splices, pulls, and taps are needed in a weather-proof chamber.

Catalog Number

SLBM-4

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

SLB

Type

Mogul Conduit Body With Cover & Gasket

UPC

783936590097

Dimensions

Dimensions

8 in x 7 in x 2 in

Gross Weight with Packaging

1.1

Height

2 in

Hub Size

1-1/4"

Length

8 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

2

Resources and downloads