Image of STFB-4 STFB-4 - Weather Head 1-1/4" Aluminum EMT/Rigid
* Representative image
Image of STFB-4 STFB-4 - Weather Head 1-1/4" Aluminum EMT/Rigid

STFB-4 - Weather Head 1-1/4" Aluminum EMT/Rigid

Brand: Killark

Catalog ID: STFB-4

Weather Head 1-1/4" Aluminum EMT/Rigid

  • For use with aluminum or steel rigid or thinwall conduit
  • Insulators included
  • Vertical mounting
  • Variety of knockout arrangements
  • Available in 3/4" thru 4"
  • Mounting clamp provides easy installation

Over head service entrances features variety of sizes and a large range of knockout arrangements. Our service entrances are for threaded rigid conduit or thin wall EMT conduit and is featured in copper-free aluminum.

Product details

General

Application

For overhead service entrance. For use with EMT or rigid conduit.

Catalog Number

STFB-4

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

STFB

Type

Service Entrance

UPC

783936610030

Dimensions

Dimensions

2.62 in x 2.62 in x 3.03 in

Gross Weight with Packaging

0.78

Height

3.03 in

Hub Size

1-1/4"

Length

2.62 in

Width

2.62 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

4

Resources and downloads