KIL_C_SWB-18
* Representative image
KIL_C_SWB-18

SWB Series - Double-Gang Deep Device Body- Hub Size 1-1/2 Inch Max

Brand:

Killark

Catalog ID:

SWB-18

SWB Series - Aluminum Double-Gang Device Body For Use With XCS/XS/XT Cover Assemblies - Hub Size 1-1/2 Inch Max

  • Copper free cast aluminum alloy.
  • Designed for custom drilled and tapped conduit openings on all four sides and the back.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Accepts both miniature and standard size push buttons.
  • Internal ground screw.

Killark SWB SERIES CONTROL STATION BACK BOXES provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more for use with Killark XCS and XS Cover Assemblies. For use in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use and are Non-Factory Sealed requiring the need for a conduit seal fitting. UL Listed and CSA Certified. The SWB is offered in a wide variety of configurations from ½” to 1” dead end and feed through for single double and triple gang to multi gang options with up to 15 cavities for XCS and XS Cover Assemblies.

Product details

General

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.

Catalog Number

SWB-18

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Series

SWB

Type

Aluminum Device Body

UPC

783936630205

Dimensions

Depth

3-5/16

Dimensions

8.75 in x 6 in x 6.75 in

Gross Weight with Packaging

5.44

Height

6.75 in

Hub Size

Max. 1-1/2"

Length

8.75 in

Weight

5.44 lb

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360