KIL_F_SWZ60-050NPT_Angled
* Representative image
KIL_F_SWZ60-050NPT_Angled

SWZ60-075NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT

Brand:

Killark

Catalog ID:

SWZ60-075NPT

SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT

Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.

Product details

General

Application

Used with cable glands or similar fittings entering an enclosure.

Catalog Number

SWZ60-075NPT

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Series

SWZ

Type

Washer

UPC

783936410562

Dimensions

Dimensions

2 in x 2 in x 1 in

Gross Weight with Packaging

0.01

Height

1 in

Hub Size

3/4"

Length

2 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Resources and downloads