KIL_F_SWZ60-050NPT_Angled
* Representative image
KIL_F_SWZ60-050NPT_Angled

SWZ60-300NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3 Inch NPT

Brand:

Killark

Catalog ID:

SWZ60-300NPT

SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3 Inch NPT

Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.

Product details

General

Application

Used with cable glands or similar fittings entering an enclosure.

Catalog Number

SWZ60-300NPT

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Series

SWZ

Type

Washer

UPC

783936411521

Dimensions

Dimensions

5 in x 1 in x 1 in

Gross Weight with Packaging

0.06

Height

1 in

Hub Size

3"

Length

5 in

Width

1 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads