Brand:
Killark
Catalog ID:
UGR9C-15232QW
The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).
Catalog Number
EU RoHS Indicator
Hub Pattern
Material
Number Of Poles
Receptacle Type
Series
Type
UPC
Hub Size
Amperage Rating
Number Of Wires
Buy American Compliant
Hazardous Rating(s)
Nema Rating
Factory Sealed