KIL_PR_UGRGF_Angled_Left
* Representative image
KIL_PR_UGRGF_Angled_Left

UGRGF Series 20A, 125V GFI Protected Receptacle, 3/4" Dead End

Brand:

Killark

Catalog ID:

UGRGF108

20A, 125V GFI Protected Receptacle, 3/4" Dead End

  • Factory Sealed.
  • Test and Reset push buttons are provided on cover assembly.
  • Includes new GFCI to meet latest UL943 GFCI standards revisions.
  • Exterior gasket provides NEMA 3 weatherproof protection.
  • Ground boss for grounding in the splice box.
  • Color coded wiring and stainless steel cover bolts.
  • Receptacle used is UGR0-20231QW.
  • Unit should be tested monthly.

Utilizes FXS GFI and ACCEPTOR® receptacle to interrupt a circuit, when a ground fault is detected on equipment which may be handled by personnel in hazardous locations.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Series
UGRGF
UPC
783936784533

Dimensions

Hub Size
3/4"
Weight
7.5 lb

Electrical Ratings

Amperage Rating
20
Voltage Rating
125 VAC

Conductor Related

Number Of Wires
3

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class 1, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 7(C, D), 9(F, G)