KIL_F_UNF2_Isometric
* Representative image
KIL_F_UNF2_Isometric

UNF0-EX - UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 4 Inch

Brand:

Killark

Catalog ID:

UNF0-EX

UN Series - Iron ATEX And IECEx Certified Union - Female/Female - Hub Size 4 Inch

  • Threaded for rigid conduit or IMC
  • Tapered threads (NPT)
  • Strong and durable construction
  • Certified QUAD LISTED

Threaded for rigid conduit or IMC. Tapered threads (NPT). Strong and durable construction.

Product details

General

Application
  • UNF unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit.
Color
  • Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Steel
Series
UNF
Type
  • Female to Female Union
  • Female to Female Union
UPC
783936072111

Dimensions

Dimensions
4 in x 7 in x 4 in
Gross Weight with Packaging
10.5
Height
4 in
Hub Size
4"
Length
4 in
Width
7 in

Certifications And Compliance

ATEX File Number
ITS09ATEX16417U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number
IECExITS09.0024U