Image of UNF100 UNF100 - Hazardous Location Union - Zinc Plated Steel - 1" Female/Female
Image of UNF100 UNF100 - Hazardous Location Union - Zinc Plated Steel - 1" Female/Female
Image of UNF100 UNF100 - Hazardous Location Union - Zinc Plated Steel - 1" Female/Female

UNF100 - Hazardous Location Union - Zinc Plated Steel - 1" Female/Female

$59.06 USD

Brand: Killark

Catalog ID: UNF100

Hazardous Location Union - Zinc Plated Steel - 1" Female/Female

Product details

General

Catalog Number

UNF100

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

1.69 in

Material

12L14 Steel

Series

UNF

Type

Female/Female Union

UPC

783936184067

Dimensions

Diameter

1.75 in

Hub Size

1"

Length

1.81 in

Weight

0.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4