Image of UNF125AL UNF125AL - Hazardous Location Union - Aluminum - 1-1/4" Female/Female
Image of UNF125AL UNF125AL - Hazardous Location Union - Aluminum - 1-1/4" Female/Female
Image of UNF125AL UNF125AL - Hazardous Location Union - Aluminum - 1-1/4" Female/Female

UNF125AL - Hazardous Location Union - Aluminum - 1-1/4" Female/Female

$87.91 USD

Brand: Killark

Catalog ID: UNF125AL

Hazardous Location Union - Aluminum - 1-1/4" Female/Female

Product details

General

Catalog Number

UNF125AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

2.06 in

Material

Aluminum

Series

UNF

Type

Female/Female Union

UPC

783936183879

Dimensions

Diameter

2.19 in

Hub Size

1-1/4"

Length

1.94 in

Weight

0.21 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4