Image of UNF300AL UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female
Image of UNF300AL UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female
Image of UNF300AL UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female

UNF300AL - Hazardous Location Union - Aluminum - 3" Female/Female

$369.36 USD

Brand: Killark

Catalog ID: UNF300AL

Hazardous Location Union - Aluminum - 3" Female/Female

Product details

General

Catalog Number

UNF300AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

4.44 in

Material

Aluminum

Series

UNF

Type

Female/Female Union

UPC

783936183916

Dimensions

Diameter

4.56 in

Hub Size

3"

Length

2.81 in

Weight

1.16 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4