Image of UNF400 UNF400 - Hazardous Location Union - Zinc Plated Steel - 4" Female/Female
Image of UNF400 UNF400 - Hazardous Location Union - Zinc Plated Steel - 4" Female/Female
Image of UNF400 UNF400 - Hazardous Location Union - Zinc Plated Steel - 4" Female/Female

UNF400 - Hazardous Location Union - Zinc Plated Steel - 4" Female/Female

$697.17 USD

Brand: Killark

Catalog ID: UNF400

Hazardous Location Union - Zinc Plated Steel - 4" Female/Female

Product details

General

Catalog Number

UNF400

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

4.94 in

Material

12L14 Steel

Series

UNF

Type

Female/Female Union

UPC

783936184135

Dimensions

Diameter

5.06 in

Hub Size

4"

Length

3 in

Weight

4.48 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4