Image of UNF50AL UNF50AL - Hazardous Location Union - Aluminum - 1/2" Female/Female
Image of UNF50AL UNF50AL - Hazardous Location Union - Aluminum - 1/2" Female/Female
Image of UNF50AL UNF50AL - Hazardous Location Union - Aluminum - 1/2" Female/Female

UNF50AL - Hazardous Location Union - Aluminum - 1/2" Female/Female

$20.53 USD

Brand: Killark

Catalog ID: UNF50AL

Hazardous Location Union - Aluminum - 1/2" Female/Female

Product details

General

Catalog Number

UNF50AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

1.31 in

Material

Aluminum

Series

UNF

Type

Female/Female Union

UPC

783936183848

Dimensions

Diameter

1.38 in

Hub Size

1/2"

Length

1.56 in

Weight

0.09 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4