Image of UNY100AL UNY100AL - Hazardous Location Union - Aluminum - 1" Male/Female
Image of UNY100AL UNY100AL - Hazardous Location Union - Aluminum - 1" Male/Female
Image of UNY100AL UNY100AL - Hazardous Location Union - Aluminum - 1" Male/Female

UNY100AL - Hazardous Location Union - Aluminum - 1" Male/Female

$48.17 USD

Brand: Killark

Catalog ID: UNY100AL

Hazardous Location Union - Aluminum - 1" Male/Female

Product details

General

Catalog Number

UNY100AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

1.69 in

Material

Aluminum

Series

UNY

Type

Male/Female Union

UPC

783936183763

Dimensions

Diameter

1.75 in

Hub Size

1"

Length

2.44 in

Weight

0.17 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4