Image of UNY125AL UNY125AL - Hazardous Location Union - Aluminum - 1-1/4" Male/Female
Image of UNY125AL UNY125AL - Hazardous Location Union - Aluminum - 1-1/4" Male/Female
Image of UNY125AL UNY125AL - Hazardous Location Union - Aluminum - 1-1/4" Male/Female

UNY125AL - Hazardous Location Union - Aluminum - 1-1/4" Male/Female

$89.49 USD

Brand: Killark

Catalog ID: UNY125AL

Hazardous Location Union - Aluminum - 1-1/4" Male/Female

Product details

General

Catalog Number

UNY125AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

2.06 in

Material

Aluminum

Series

UNY

Type

Male/Female Union

UPC

783936183770

Dimensions

Diameter

2.19 in

Hub Size

1-1/4"

Length

2.56 in

Weight

0.25 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4