Image of UNY200AL UNY200AL - Hazardous Location Union - Aluminum - 2" Male/Female
Image of UNY200AL UNY200AL - Hazardous Location Union - Aluminum - 2" Male/Female
Image of UNY200AL UNY200AL - Hazardous Location Union - Aluminum - 2" Male/Female

UNY200AL - Hazardous Location Union - Aluminum - 2" Male/Female

$161.65 USD

Brand: Killark

Catalog ID: UNY200AL

Hazardous Location Union - Aluminum - 2" Male/Female

Product details

General

Catalog Number

UNY200AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

2.81 in

Material

Aluminum

Series

UNY

Type

Male/Female Union

UPC

783936183794

Dimensions

Diameter

2.88 in

Hub Size

2"

Length

2.88 in

Weight

0.44 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4