KIL_F_UNY_Series_Iso
KIL_F_UNY_Series_Iso
KIL_F_UNY_Series_Side

UNY50 - Hazardous Location Union - Zinc Plated Steel - 1/2" Male/Female

$30.96 USD

Brand:

Killark

Catalog ID:

UNY50

Hazardous Location Union - Zinc Plated Steel - 1/2" Male/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit

Product details

General

Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Hex Size
1.31 in
Material
12L14 Steel
Series
UNY
Type
  • Male/Female Union
  • Male/Female Union
UPC
783936183947

Dimensions

Diameter
1.38 in
Hub Size
1/2"
Length
2.06 in
Weight
0.36 lb

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
4