KIL_F_UNY_Series_Iso
KIL_F_UNY_Series_Iso
KIL_F_UNY_Series_Side

UNY50AL - Hazardous Location Union - Aluminum - 1/2" Male/Female

$26.54 USD

Brand:

Killark

Catalog ID:

UNY50AL

Hazardous Location Union - Aluminum - 1/2" Male/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit

Product details

General

Catalog Number

UNY50AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

1.31 in

Material

Aluminum

Series

UNY

Type

Male/Female Union

UPC

783936183749

Dimensions

Diameter

1.38 in

Hub Size

1/2"

Length

2.06 in

Weight

0.09 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4