KIL_L_VAG-100
KIL_L_VAG-100

VAG-200 - V Series - 200 Series Vaportite Guard

Brand:

Killark

Catalog ID:

VAG-200

V Series - 200 Series Vaportite Guard

200 Series Vaportite guard.

Product details

General

Application

For use with V Series lighting.

Catalog Number

VAG-200

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number of Lamps

0

Type

Guard

UPC

783936670034

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

0.64

Height

7.062 in

Length

10.12 in

Width

4.68 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads