KIL_L_VMPSD40
KIL_L_VMPSD40

VMPSD40 - VM FIBERGLASS DOME REFLECTOR

$235.00 USD

Brand:

Killark

Catalog ID:

VMPSD40

VM FIBERGLASS DOME REFLECTOR

VM Series Reflector

Product details

General

Catalog Number

VMPSD40

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VM

UPC

783936995465

Dimensions

Weight

2.19 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Resources and downloads