KIL_PR_VersaMATE_VP10377_Angled
* Representative image
KIL_PR_VersaMATE_VP10377_Angled

Versamate Series 100A 2 Pole 2 Wire Plug Assembly - Reverse Service - AT Type

Brand:

Killark

Catalog ID:

VP1022-S39

100A 2 Pole 2 Wire Plug Assembly - Reverse Service - AT Type

  • Feature an octagonal body style, ensuring a sure grip when connecting or disconnecting.
  • Insulators have high mechanical and dielectric strength.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Funneled conductor entry chambers lead all properly stripped conductors into terminals simultaneously.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.
  • Includes suitability for Type P marine cable.

VersaMate® metallic pin & sleeve plugs, receptacles, and in-line connectors are designed for heavy duty industrial use. These devices supply power to both fixed and portable electrical equipment including pumps, generators, welders, vacuums, blowers and similar apparatus. Suitable for indoor and outodoor use, as well as applications that include wet, cold, hosedown, hazardous and corrosive environments. Configurations are also available in reverse-service and polarized orientations.

Product details

General

Application

  • Suitable for indoor or outdoor use. Applications include the wet, cold, hosedown, hazardous or corrosive areas in such industrial applications as:Pulp & Paper Mills, Electrical Power Plants, Petrochemical Plants, Wastewater Treatment, Marine, Docks, Ports, Construction Sites, Breweries, Refineries, Chemical Plants, Grain Facilities , Textile Manufacturing, Food Processing Facilities

Catalog Number

VP1022-S39

EU RoHS Indicator

Contact Manufacturer

Finish Type

Baked Powder Epoxy/Polyester Finish

Grommet Range

0.88-1.68

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate

Style

Style I

Type

Pin & Sleeve

UPC

783936077598

Dimensions

Dimensions

10.87 in x 4.25 in x 4.25 in

Height

4.25 in

Length

10.87 in

Width

4.25 in

Electrical Ratings

Amperage Rating

100 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 600 VAC
  • 250 VDC

Conductor Related

Number Of Wires

2

Certifications And Compliance

Buy American Compliant

Contact Manufacturer