Image of VSQ6034 VSQ Series 60A 3P 4W Hazardous Interlocked Receptacle
* Representative image
Image of VSQ6034 VSQ Series 60A 3P 4W Hazardous Interlocked Receptacle
Image of VSQ6034 VSQ Series 60A 3P 4W Hazardous Interlocked Receptacle

VSQ Series 60A 3P 4W Hazardous Interlocked Receptacle

$3,428.13 USD

Brand: Killark

Catalog ID: VSQ6034

60A 3W4P VSQ Hazardous Interlocked Receptacle

Killark VersaMate® VSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).

Product details

General

Catalog Number

VSQ6034

Color

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Mechanically Interlocked

Series

VSQ

Type

Pin & Sleeve

UPC

783936833347

Dimensions

Hub Size

1"

Weight

29 lb

Electrical Ratings

Amperage Rating

60 A

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)