KIL_PR_VR20xxE6_Dead_End_Angled
* Representative image
KIL_PR_VR20xxE6_Dead_End_Angled

Versamate Series 200A, 2-1/2" Dead-End Back Box

Brand:

Killark

Catalog ID:

VJ78

Versamate Series - 200A, 2-1/2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

Product details

General

Catalog Number

VJ78

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936832883

Dimensions

Hub Size

2-1/2"

Weight

10.95 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads