KIL_PR_VR20xxC7_Feed_Thru_Angled
* Representative image
KIL_PR_VR20xxC7_Feed_Thru_Angled

Versamate Series 200A, 2" Dead-End Back Box

Brand:

Killark

Catalog ID:

VJ68

Versamate Series - 200A, 2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Series
VersaMate
UPC
783936832876

Dimensions

Hub Size
2"
Weight
11.28 lb

Resources and downloads