KIL_PR_VR3xxD2_Angled_Feed_Thru_Angled
* Representative image
KIL_PR_VR3xxD2_Angled_Feed_Thru_Angled

Versamate Series 30A, 1" Angled Feed-Thru Back Box

Brand:

Killark

Catalog ID:

VRD33

Versamate Series - 30A, 1" Angled Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

Product details

General

Catalog Number

VRD33

EU RoHS Indicator

Contact Manufacturer

Series

VersaMate

UPC

783936834382

Dimensions

Hub Size

1"

Weight

1.3 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads