KIL_PR_VR3xxE2_Dead_End_Angled
* Representative image
KIL_PR_VR3xxE2_Dead_End_Angled

Versamate Series 30A, 1" Dead-End Back Box

Brand:

Killark

Catalog ID:

VRE33

Versamate Series - 30A, 1" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Series
VersaMate
UPC
783936834320

Dimensions

Hub Size
1"
Weight
1.3 lb

Resources and downloads