KIL_F_WH-1G_Front
* Representative image
KIL_F_WH-1G_Front

WH-0AG - 4" Aluminum Weather Proof Conduit Hub w/ Ground

Brand:

Killark

Catalog ID:

WH-0AG

4" Aluminum Weather Proof Conduit Hub w/ Ground

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product details

General

Catalog Number

WH-0AG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

WH

Type

Weatherproof Conduit Hub With Ground Screw

UPC

783936109985

Dimensions

Hub Size

4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

2

Resources and downloads