Image of WH-4SSG WH-4SSG - 1-1/4" Stainless Steel Weather Proof Conduit Hub w/ Ground
* Representative image
Image of WH-4SSG WH-4SSG - 1-1/4" Stainless Steel Weather Proof Conduit Hub w/ Ground
KIL_F_WH-1SSG_Right_Isometric

WH-4SSG - 1-1/4" Stainless Steel Weather Proof Conduit Hub w/ Ground

Brand:

Killark

Catalog ID:

WH-4SSG

1-1/4" Stainless Steel Weather Proof Conduit Hub w/ Ground

WH series weather conduit hubs provide a liquid, oil and dust tight termination of electrical conduit through the walls of sheet metal enclosures. These hubs are available in die cast zinc, aluminum and stainless steel for the use of multiple locations. Each series is optioned with a grounding provision.

Product details

General

Catalog Number

WH-4SSG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

WH

Type

Weatherproof Conduit Hub

UPC

783936082363

Dimensions

Hub Size

1-1/4"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

Logistics

Carton Quantity

5