KIL_L_LALFP_left
KIL_L_LALFP_left

WLALFP1630L5D - 16k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

$2,804.31 USD

Brand:

Killark

Catalog ID:

WLALFP1630L5D

16k Lumen - Standard Location Linear Food Processing Light - 120-277VAC - 5 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
15,001-25,000 lm
Lumens
15090
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Diffused
Series
WLALFP
UPC
783936153216

Dimensions

Weight
36.5 lb

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
125.8
Voltage Rating
120-277 VAC
Wattage
120 W

Certifications And Compliance

IP Rating
  • IP66
  • IP67