KIL_L_LALFP_left
KIL_L_LALFP_left

WLALFP230L1D - 2k Lumen- Standard Location Food Processing Light - 120-277VAC - 1 ft

Brand:

Killark

Catalog ID:

WLALFP230L1D

2k Lumen- Standard Location Food Processing Light - 120-277VAC - 1 ft

WLALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in industrial environments. The WLALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1503
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
  • Pendant
  • Surface
Optic Type
Polycarbonate Lens - Diffused
Series
WLALFP
UPC
783936153094

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
100.2
Voltage Rating
120-277 VAC
Wattage
15 W

Certifications And Compliance

IP Rating
  • IP66
  • IP67