KIL_C_XAS-53
KIL_C_XAS-53
KIL_C_XAS-53_ISO_RIGHT
KIL_C_XAS-53_ISO_LEFT

XAS Series - Aluminum Feed-Thru Fire Alarm Station With Breaking-Glass Activation - Hub Size 3/4 Inch Npt - 1NO/1NC Contact Rating

Brand:

Killark

Catalog ID:

XAS-53

XAS Series - Aluminum Feed-Thru Fire Alarm Station With Breaking-Glass Activation - Hub Size 3/4 Inch Npt - 1NO/1NC Contact Rating

  • Enclosure is made of copper free aluminum alloy
  • Conduit openings are 3/4” NPT feed through.
  • Red, textured powder epoxy paint finish is standard on box and cover to provide high visibility for alarm station.
  • Bilingual nameplates included per CSA requirement.
  • Internal ground screw is standard.
  • Breaking glass with provided hammer activates alarm.
  • Reset by replacing glass.

Killark XCS Series Fire Alarm Station for Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 7 & 9 protection is required.

Product details

General

Action

SP

Actuator

Break Glass

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • Hazardous areas due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fibers or flyings. Installation at petroleum refineries, chemical and petrochemical plants, storage areas, and other processing facilities where hazardous substances are handled or stored. Areas where emergency control of fire alarm or signal circuits is required.

Back Box Type

SWB

Catalog Number

XAS-53

Color

Red

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

XAS

Type

Aluminum Fire Alarm Station With Breaking-Glass Activation

UPC

783936880396

Dimensions

Depth

4-1/16

Dimensions

8.25 in x 5.75 in x 6.75 in

Gross Weight with Packaging

3

Height

6.75 in

Length

8.25 in

Width

5.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

7200 VA (make), 720 VA (break), 10A cont. @ 600V AC; 2.5A cont. @ 600V DC.

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR31085

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E50498