KIL_DE_XEDS-30_Disconnect_Switch
* Representative image
KIL_DE_XEDS-30_Disconnect_Switch

XEDS-100 - XEDS Series, 100 Amp Max, Non-Fused Disconnect Switch

Brand:

Killark

Catalog ID:

XEDS-100

XEDS Series, 100 Amp Max, Non-Fused Disconnect Switch

  • External handle is vault type with standard provisions for locking in "OFF" position with up to three padlocks.
  • Provisions for locking in "ON" position available as factory modification (add suffix SU40 to catalog number).
  • Enclosure and external handle is cast copper-free aluminum alloy (less than 4/10 of 1%).
  • Cover bolts are stainless steel.
  • Eaton (Cutler Hammer) Type DS Switches.
  • Two cast conduit hubs, one top and one bottom.
  • Internal disconnect handle mechanism is a sliding plate mounted to the cover.

Suitable for indoor applications.

Product details

General

Catalog Number

XEDS-100

Enclosure Type

Bolted

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Series

XEDS

Type

Non-Fused Disconnect

UPC

783936898087

Dimensions

Depth

7

Height

16 in

Weight

17 lb

Width

9.125 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC/250 VDC

Conductor Related

Number Of Wires

4

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3R, 4, 9(E, F, G)

UL File Number

E53290