KIL_C_XS-41C
* Representative image
KIL_C_XS-41C

XS Series - Feed-Thru Box And Cover With 1-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

Brand:

Killark

Catalog ID:

XS-41C

XS Series - Aluminum Feed-Thru Box And Cover With 1-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action
SP
Actuator
Lever
Ambient Temp. Range
UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C
Application
  • Used where making, breaking, or changing connections in an electric circuit is required.
Back Box Type
SWB
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
1
Series
XS
Type
  • Aluminum Tumbler Switch Box And Cover
  • Aluminum Tumbler Switch Box And Cover
UPC
783936930442

Dimensions

Depth
4-1/4
Gross Weight with Packaging
2.4

Electrical Ratings

Amperage Rating
20 A
Frequency Rating
50/60 Hz

Certifications And Compliance

CSA File Number
LR11712
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E53360