KIL_C_XS-41C
* Representative image
KIL_C_XS-41C

XS Series - Feed-Thru Box And Cover With 2-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

Brand:

Killark

Catalog ID:

XS-42C

XS Series - Aluminum Feed-Thru Box And Cover With 2-Pole Tumbler Switch- Conduit Hub Size 1/2 In - 20 Amps

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

DP

Actuator

Lever

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XS-42C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

XS

Type

Aluminum Tumbler Switch Box And Cover

UPC

783936930466

Dimensions

Depth

4-1/4

Gross Weight with Packaging

2.4

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360