Image of ZN103 ZN103 - 1/2" Aluminum 90° Cord Connector, Cord Range .187-.250, Red
* Representative image
Image of ZN103 ZN103 - 1/2" Aluminum 90° Cord Connector, Cord Range .187-.250, Red

ZN103 - 1/2" Aluminum 90° Cord Connector, Cord Range .187-.250, Red

Brand:

Killark

Catalog ID:

ZN103

1/2" Aluminum 90° Cord Connector, Cord Range .187-.250, Red

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Catalog Number

ZN103

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974200

Dimensions

Dimensions

1.56 in x 0.5 in x 2.3 in

Gross Weight with Packaging

0.13

Height

2.3 in

Hub Size

1/2"

Length

1.56 in

Width

0.5 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

25

Resources and downloads