Image of ZN208 ZN208 - 3/4" Aluminum 90° Cord Connector, Cord Range .375-.500, Blue
* Representative image
Image of ZN208 ZN208 - 3/4" Aluminum 90° Cord Connector, Cord Range .375-.500, Blue

ZN208 - 3/4" Aluminum 90° Cord Connector, Cord Range .375-.500, Blue

Brand:

Killark

Catalog ID:

ZN208

3/4" Aluminum 90° Cord Connector, Cord Range .375-.500, Blue

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Catalog Number

ZN208

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974248

Dimensions

Dimensions

1.79 in x 0.562 in x 2.8 in

Gross Weight with Packaging

0.17

Height

2.8 in

Hub Size

3/4"

Length

1.79 in

Width

0.562 in

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Resources and downloads