MY LISTS
KILLARK
Document

CGB Cable Gland Series

A revolutionary way to install unarmored cable

About the CGB Cable Gland Series

The CGB Cable Gland is for use with unarmored cable and flexible cords for hazardous and industrial markets. The primary benefit of this cable gland includes the onsite removeable grommet sleeve to accommodate a broad range of non-armored cable sizes. The CGB gland has multiple "top hat" style grommets that can be easily removed onsite to service various diameters and cable variances. The robust design allows for even dispersion of the grommet when compressed around the cable allowing for Type 4X and IP66 ingress protection ratings. These innovative product features make it ideal for specified projects for any harsh and hazardous or industrial applications. Our CGB Cable Gland Series is the safest, specified choice for cable management. Ready to start your project? Request a quote today!

Download CGB Specification Sheet

Product Catalogue

Download the CGB Specification sheet today!

Download
CGB

Visit Product Page

Go to the CGB product page for product details and features.

View product
Discover CGB Series Special Features

Special Features

Learn more about the applications of CGB

Discover

The Latest Innovation In Cable Installation Tools

Our Cable Gland Connectors offer robust construction and flexible design.

Revolutionary Design

  • Unique design allows for "on-site" removable grommets
  • Covers a larger range of cable diameters with less stocking skus
  • Ideal for over and undersized cables
  • Reduced stocking profile
  • Robust design allows for superior strain relief and pull out resistance

Area Classification and Applications

Area Classification:
Suitable for use in Class 1 Div. 2 locations when installed in accordance with NEC 501.10b

Material:
Aluminum, 316 Stainless Steel, Nickel Plated Brass, Steel

Applications:
Ethanol Plants, Chemical Facilities, Waste Water Facilities, Oil and Gas Refineries, Minning

Less Stocking Skus

The CGB removable seals offers a broader range of cable ODs to cover multiple cable sizes and cable variances on job sites. This allows for less stocking skus on any jobsite!

"

The CGB series offers a unique advantage to cover a broader range of cable sizes by having removable gasketing for onsite applications. This allows a simplified solution without compromising quality.

Michael Schinner, Fittings Product Manager