Discover the L1L Series Class 1 Division 1 LED Linear Luminaire

With tool-less access, T-slot mounting, and intelligent battery backup, the L1L was designed to be installed in the world’s toughest environments.

  • Download-L1L-linear-led-datasheet

    Product Catalogue

    Download the L1L Linear LED Datasheet today!
  • DOWNLOAD
  • L1L-series-class-1-division-1-led-linear-luminaire

    The Product

    Go to the L1L Linear LED product page for product details and features
  • LEARN MORE
  • L1L-series-class-1-division-1-led-linear-luminaire-spacial-features

    Special Features

    Learn more about the time saving installation features
  • READ ON

 

 

 

 

  • AREA CLASSIFICATION

    Class I, Div. 1 & 2, Groups B, C, D
    Class I, Zones 1 & 2, Groups IIB, IIA
    Class II, Div. 1 & 2, Groups E, F, G
    Class III
    IP66
    Suitable for wet locations
    Suitable for paint spray booths

    CSA-C-US
  • LUMEN OUTPUTS

    The L1L is offered in 7, 10, 12, and 14 thousand lumen options designed to replace common fluorescent outputs and available with an optional diffuser to smooth out the light for even illumination

  • APPLICATIONS

    Paint Spray Booths
    Chemical Facilities
    Waste Water Facilities
    Pipeline Pump Stations
    Ammunition Facilities
    Paint Manufacturing Plants
    Oil & Gas Refineries
    Fuel Transfer Facilities

“The L1L was designed to be easy to install in the
most demanding environments and offer quality light
outputs that are similar to what users are
accustomed”


Sean Rogers, Lighting Product Manager – Killark

 

 

Large, tool free access to wiring chamber

Large, tool free access to wiring chamber that provides unimpeded access to the fixture’s wiring terminal block.

large-tool-free-access-to-wiring-chamber
Adaptive-T-Slot

Adaptive T-Slot

Adaptive T-Slot allows for a 5/16”or M8 bolt to be mounted anywhere along the spine of the luminaire.

Intelligent Battery Back-up

The intelligent battery back-up performs Self-Diagnostics and Self-Testing per NFPA101 Life Safety Code.

intelligent-battery-back-up
better-light-throw

Better Light Throw

Angled LED boards give better light throw (which gives a wider lighting distribution), allowing for fixtures to be mounted further apart while maintaining an even light pattern/layout.

Optimized For Paint Inspection Areas

Our “3590” option provides warm 3500K LED color temperature and 90 CRI that is optimized for paint inspection areas or for customers who prefer the warmer color light.

optimized-for-paint-inspection-areas