Image of 170 170 - 1/2" Steel Cover, Duraloy 7
* Representative image
Image of 170 170 - 1/2" Steel Cover, Duraloy 7
Image of 170 170 - 1/2" Steel Cover, Duraloy 7

170 - 1/2" Steel Cover, Duraloy 7

$9.16 USD

Brand: Killark

Catalog ID: 170

1/2" Steel Cover, Duraloy 7

Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

170

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936010250

Dimensions

Diameter - Outside

1.44 in

Dimensions

4 in x 2 in x 0.312 in

Gross Weight with Packaging

0.12

Height

0.312 in

Hub Size

1/2"

Length

4 in

Weight

0.12 lb

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

20