Brand: Killark
Catalog ID: 170C
Form 7 covers are equipped with a unique clipping mechanism for reliable sealing and compression. Covers are offered in stamped aluminum and galvanized steel or casted copper-free aluminum and Duraloy iron. Each cover comes with a set of stainless steel screws for a completed assurance of the most reliable corrosion resistance. Optioned with integral neoprene gasket.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
170C
Color
Gray
Cover Type
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Iron
Series
Duraloy 7
Type
Conduit Body Cover
UPC
783936010335
Diameter - Outside
4.34 in
Dimensions
4 in x 2 in x 0.312 in
Gross Weight with Packaging
0.35
Height
0.312 in
Hub Size
1/2"
Length
4 in
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
20