Image of 170CSA 170CSA - 1/2" Cast Aluminum Form 7 Conduit Cover

170CSA - 1/2" Cast Aluminum Form 7 Conduit Cover

Brand: Killark

Catalog ID: 170CSA

1/2" Cast Aluminum Form 7 Conduit Cover

  • Copper free cast aluminum (less than 4/10 of 1 %)
  • Electrostatically applied powder coat paint

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

170CSA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080871

Dimensions

Diameter - Outside

1.31 in

Dimensions

2.312 in x 0.625 in x 0.312 in

Gross Weight with Packaging

0.14

Height

0.312 in

Hub Size

1/2"

Length

2.312 in

Width

0.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20