
Brand: Killark
Catalog ID: 170G
Galvanized steel. 316 stainless steel screws. Natural finish.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
170G
Color
Silver
Cover Type
Stamped
EU RoHS Indicator
Finish Type
Natural
Material
Steel
Series
Duraloy 7 Series
Type
Conduit Body Cover With Gasket
UPC
783936079028
Diameter - Outside
6.03 in
Dimensions
2.312 in x 0.625 in x 0.312 in
Gross Weight with Packaging
0.15
Height
0.312 in
Hub Size
1/2"
Length
2.312 in
Weight
0.15 lb
Width
0.625 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
20